Pakistan - English

Philips GreenSpace Evo Mini Wallmount, 3D printed, 19.2 W, 2.600 lm, 3000 K, CRI>90

WL322W 12S/PW930 PSU HMB FG WH481

Product Description

Polycarbonate, White, Power supply unit (On/Off), 2.600 lm, 19.2 W, 136 lm/W, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 2-pole

Order code: 910505104913
Full order code: 872016983802400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104913 en_AA pdf 342.3 kB

Brochures

Install instructions
Installation instructions WL321W WL322W GreenSpace Evo Mini Wallmount pdf 967.1 kB

Visuals

Product-Photographs-910505104913_EU
Multiple assets
Product-Diagrams-910505104913_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WL322W 12S/PW930 PSU HMB FG WH481 IES
Revit file
Revit file - WL320WI - 910505104913 REVIT
Dialux
ULD File - WL322W 12S/PW930 PSU HMB FG WH481 ULD
Relux
ROLF File - WL322W 12S/PW930 PSU HMB FG WH481 ROLFZ
LDT
LDT File - WL322W 12S/PW930 PSU HMB FG WH481 LDT