Philips GreenSpace Evo Mini Wallmount, 3D printed, 10.3 W, 1.300 lm, 3000 K, CRI>90, Wireless, Interact Ready
WL321W 12S/PW930 WIA HMB FG GR482
Product Description
Polycarbonate, Gray, Wireless driver Interact System ready, 1.300 lm, 10.3 W, 126 lm/W, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 2-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Specification
- Warranty period 5 years