Pakistan - English

Philips GreenSpace Evo Mini Wallmount, 3D printed, 10.3 W, 1.300 lm, 3000 K, CRI>90

WL321W 12S/PW930 PSU HVWB FG GR482

Product Description

Polycarbonate, Gray, Power supply unit (On/Off), 1.300 lm, 10.3 W, 126 lm/W, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 2-pole

Order code: 910505104909
Full order code: 872016983798000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104909 en_AA pdf 343.6 kB

Brochures

Install instructions
Installation instructions WL321W WL322W GreenSpace Evo Mini Wallmount pdf 967.1 kB

Visuals

Product-Photographs-910505104909_EU
Multiple assets
Product-Diagrams-910505104909_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WL321W 12S/PW930 PSU HVWB FG GR482 IES
Revit file
Revit file - WL320WI - 910505104909 REVIT
Dialux
ULD File - WL321W 12S/PW930 PSU HVWB FG GR482 ULD
Relux
ROLF File - WL321W 12S/PW930 PSU HVWB FG GR482 ROLFZ
LDT
LDT File - WL321W 12S/PW930 PSU HVWB FG GR482 LDT