Pakistan - English

Philips GreenSpace Evo Mini Wallmount, 3D printed, 8.5 W, 1.000 lm, 3000 K, CRI>90

WL321W 10S/PW930 PSU HMB FG WH481

Product Description

Polycarbonate, White, Power supply unit (On/Off), 1.000 lm, 8.5 W, 123 lm/W, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 2-pole

Order code: 910505104899
Full order code: 872016983789800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product