Pakistan - English

Philips Essential Smartbright Bulkhead, 12 W, 960 lm, 4000 K, 100° x 120°

Product Description

Philips Essential Smartbright Bulkhead, 12 W, 960 lm, 4000 K, 100° x 120°

Order code: 911401735842
Full order code: 871016333528599

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Warranty period
    1 years

Downloads

Family