Pakistan - English

Philips CoreLine Wall-mounted, All-in, 29 W, 3600 lm, 4050 lm, 2700 K, 3000 K, 4000 K, Wireless, Interact Ready, EL-ready

WL140V 40S/827_830_840 WIA WH

Product Description

Polycarbonate, White, Signal white (RAL9003), Ceiling, Wall, Driver, All-in, Multi Color Temperature, 3600 lm, 4050 lm, 29 W, 140 lm/W, 125 lm/W, 2700 K, 3000 K, 4000 K, (0.46,0.42) SDCM<3; (0.43,0.40) SDCM<5; (0.38,0.38) SDCM<3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, 2 Push-in connector 3-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 911401874087
Full order code: 872110330717099

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product