Philips CoreLine Wall-mounted, 16.5 W, D390 mm, 1250 lm, 4000 K, Sensor-based dim, MDU3, IP65, ELB3h
WL140V LED12S/840 PSR ELB3 MDU WH
Product Description
D390 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit regulating, Programmable movement and light sensor with wireless grouping, 1250 lm, 16.5 W, 75 lm/W, 4000 K, (0.3818,0.3797) SDCM <3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Push-in connector 6-pole, Emergency lighting 3 hours duration basic version
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating Unclassified