Pakistan - English

Philips CoreLine Slim Wall-mounted, All-in, 24 W, D300 mm, 3000 lm, 3200 lm, 3000 K, 4000 K, DALI, IP54, EL-DC

WL200V 32S/830_840 PSED D300

New

Product Description

D300 mm, Polycarbonate, White RAL 9003, Wall, Driver, All-in, Multi Color Temperature, 3000 lm, 3200 lm, 24 W, 133 lm/W, 125 lm/W, 3000 K, 4000 K, (0.43,0.40);(0.38,0.38) SDCM<3, Symmetrical, Opal, Polycarbonate, IP54 | Dust accumulation-protected, splash-proof, IK08 | 6 J, Safety class II, 2 Push-in connector 5-pole, DC operated central emergency lighting

Order code: 911401854288
Full order code: 872110333927099

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product