Pakistan - English

Philips CoreLine Slim Wall-mounted, All-in, 30 W, 24 W, 15 W, 10 W, D400 mm, 1400 lm, 2100 lm, 3400 lm, 4200 lm, 3000 K, 4000 K, IP54

WL200V 14_21_34_42S/830_840 PSU D400

New

Product Description

D400 mm, Polycarbonate, White RAL 9003, Wall, Driver, All-in, Multi Color Temperature, All-in, Multi Lumen, 1400 lm, 2100 lm, 3400 lm, 4200 lm, 30 W, 24 W, 15 W, 10 W, 140 lm/W, 3000 K, 4000 K, (0.43,0.40);(0.38,0.38) SDCM<3, Symmetrical, Opal, Polycarbonate, IP54 | Dust accumulation-protected, splash-proof, IK08 | 6 J, Safety class II, 2 Push-in connector 3-pole

Order code: 911401853788
Full order code: 872110333922599

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product