Pakistan - English

Philips CoreLine Slim Wall-mounted, All-in, 24 W, 20 W, 12 W, 8 W, D300 mm, 1150 lm, 1700 lm, 2800 lm, 3400 lm, 3000 K, 4000 K, IP54

WL200V 11_17_28_34S/830_840 PSU D300

New

Product Description

D300 mm, Polycarbonate, White RAL 9003, Wall, Driver, All-in, Multi Color Temperature, All-in, Multi Lumen, 1150 lm, 1700 lm, 2800 lm, 3400 lm, 24 W, 20 W, 12 W, 8 W, 137 lm/W, 3000 K, 4000 K, (0.43,0.40);(0.38,0.38) SDCM<3, Symmetrical, Opal, Polycarbonate, IP54 | Dust accumulation-protected, splash-proof, IK08 | 6 J, Safety class II, 2 Push-in connector 3-pole

Order code: 911401853688
Full order code: 872110333921899

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product