Philips CoreLine Slim Wall-mounted, All-in, 13 W, 10 W, 6 W, 4 W, D220 mm, 550 lm, 850 lm, 1400 lm, 1850 lm, 3000 K, 4000 K, IP54
WL200V 5_8_14_18S/830_840 PSU D220
New
Product Description
D220 mm, Polycarbonate, White RAL 9003, Wall, Driver, All-in, Multi Color Temperature, All-in, Multi Lumen, 550 lm, 850 lm, 1400 lm, 1850 lm, 13 W, 10 W, 6 W, 4 W, 142 lm/W, 137 lm/W, 3000 K, 4000 K, (0.43,0.40);(0.38,0.38) SDCM<3, Symmetrical, Opal, Polycarbonate, IP54 | Dust accumulation-protected, splash-proof, IK08 | 6 J, Safety class II, 2 Push-in connector 3-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag No
- Value ladder Performance
- Warranty period 5 years