Pakistan - English

Philips CoreLine Fastset, surface-mounted, 34 W, L1160 mm, 4800 lm, 4000 K

SM155C 48S/840 PSU TW3 PI5 L1160

Product Description

L1160 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 4800 lm, 34 W, 140 lm/W, 4000 K, (0.38,0.38)SDCM<3, Opal, Opal, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK06 | 1 J, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase

Order code: 911401841185
Full order code: 872016951013599

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified