Pakistan - English

Philips 1, 27 W, 220 to 240 V, 50 or 60 Hz, Safety class I, IP20 | Finger-protected, IK02 | 0.2 J standard

Product Description

Philips 1, 27 W, 220 to 240 V, 50 or 60 Hz, Safety class I, IP20 | Finger-protected, IK02 | 0.2 J standard

Order code: 911401507581
Full order code: 871951452756000

Specifications

  • Number of gear units
    1 unit
  • Gear
    HF-S [HF Selectalume]
  • Service tag
    Yes
  • Warranty period
    1 years

Downloads

Family