Philips UV-C disinfection upper air ceiling mounted
Breathe healthy air (DESIGNED FOR PROFESSIONAL ONLY)
Products
Product family information
Description
As part of the Philips UV-C disinfection upper air device series, Philips UV-C disinfection upper air ceiling mounted is designed to be installed on false ceilings for the disinfection of air in a wide range of applications. Optimized for low ceiling heights, the UV-C rays are distributed at device level and above. The beam of UV-C rays is controlled by specific reflectors and the louvre design. This allows for the disinfection of the air in a space, while ensuring that day-to-day business activities can continue underneath the area where the device is active.
Benefits
Allows quiet disinfection of air while business activity continues underneath the device’s level
Inactivates 99.9% of virus Coliphage φX174 in air within 10 minutes in a room with sufficient air circulation (please refer to "more information URL")
Features
Philips PL-S TUV lamp included: 4x9W
Shortwave UV radiation peak at 253.7 nm (UV-C)
Applications
Warning & Safety
DANGER: Risk Group 3 UV product. Like any disinfection system, UV-C lamps and devices must be installed and used in the correct way. Direct exposure to UV-C can be dangerous and result in a sunburn-like reaction to the skin and serious damage to the cornea.
As UV-C is invisible to the eye, the UV-C upper air device must be installed together with adequate safeguards to ensure that the UV-C upper air device can be operated in a safe way. The UV-C upper air device are only to be used as components in a system that consists of adequate safety safeguards such as, but not limited to, those indicated in the mounting instructions and/or user manuals.