Pakistan - English

Philips Maxos LED Performer, Trunking light panel, 50.2 W, L1530 mm, 7500 lm, 4000 K, Narrow beam, Clear, White, IP40

4MX900 581 LED75S/840 PSU NB WH

Product Description

Trunking light panel, L1530 mm, Aluminum, White, Power supply unit (On/Off), 7500 lm, 50.2 W, 149 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Narrow beam, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 3-pole

Order code: 910629171026
Full order code: 403073266797099

Specifications

  • Lamp family code
    LED75S [LED Module, system flux 7500 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910629171026 en_AA pdf 374.6 kB

Brochures

Install instructions
Maxos LED Perforrmer pdf 7.9 MB

Visuals

Product-Photographs-910629171026_EU
Multiple assets
Product-Diagrams-910629171026_EU
Multiple assets

Photometry and Lighting design

IES
IES File - 4MX900 581 LED75S/840 PSU NB WH IES
Dialux
ULD File - 4MX900 581 LED75S/840 PSU NB WH ULD
Relux
ROLF File - 4MX900 581 LED75S/840 PSU NB WH ROLFZ
LDT
LDT File - 4MX900 581 LED75S/840 PSU NB WH LDT