Pakistan - English

Philips Maxos LED Performer, Trunking light panel, 60.1 W, L1800 mm, 9000 lm, 4000 K, DALI, Asymmetrical mirror axis angle 30°, Clear, White, IP40

4MX900 LED90S/840 PSD A30 WH L1800

Product Description

Trunking light panel, L1800 mm, Aluminum, White, Power supply unit with DALI interface, 9000 lm, 60.1 W, 150 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Asymmetrical mirror axis angle 30°, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910629147026
Full order code: 403073266681299

Specifications

  • Lamp family code
    LED90S [LED module, system flux 9000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product