Pakistan - English

Philips Maxos LED Performer, Trunking light panel, 32.2 W, L1479 mm, 5000 lm, 4000 K, Asymmetrical mirror axis angle 30°, Clear, White, IP40

4MX900 491 LED50S/840 PSU A30 WH

Product Description

Trunking light panel, L1479 mm, Aluminum, White, Power supply unit (On/Off), 5000 lm, 32.2 W, 155 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Asymmetrical mirror axis angle 30°, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 3-pole

Order code: 910629145926
Full order code: 403073266639399

Specifications

  • Lamp family code
    LED50S [LED module, system flux 5000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product