Philips Maxos LED Performer, Trunking light panel, 37.3 W, L1800 mm, 6000 lm, 4000 K, DALI, Asymmetrical mirror axis angle 30°, Clear, White, IP40
4MX900 LED60S/840 PSD A30 WH L1800
Product Description
Trunking light panel, L1800 mm, Aluminum, White, Power supply unit with DALI interface, 6000 lm, 37.3 W, 161 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Asymmetrical mirror axis angle 30°, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole
Specifications
- Lamp family code LED60S [LED Module, system flux 6000 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years