Philips Maxos LED Performer, Trunking light panel, 25.2 W, L1479 mm, 4000 lm, 4000 K, DALI, Narrow beam, Clear, White, IP40
4MX900 491 LED40S/840 PSD NB WH
Product Description
Trunking light panel, L1479 mm, Aluminum, White, Power supply unit with DALI interface, 4000 lm, 25.2 W, 158 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Narrow beam, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole
Specifications
- Lamp family code LED40S [LED module, system flux 4000 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years