Pakistan - English

Philips Maxos LED Performer, Trunking light panel, 25.2 W, L1479 mm, 4000 lm, 4000 K, Wide beam, Clear, Silver, IP40

4MX900 491 LED40S/840 PSU WB SI

Product Description

Trunking light panel, L1479 mm, Aluminum, Silver, Power supply unit (On/Off), 4000 lm, 25.2 W, 158 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 3-pole

Order code: 910629141226
Full order code: 403073266484999

Specifications

  • Lamp family code
    LED40S [LED module, system flux 4000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910629141226 en_AA pdf 366.1 kB

Brochures

Install instructions
Maxos LED Perforrmer pdf 7.9 MB

Visuals

Product-Photographs-910629141226_EU
Multiple assets
Product-Diagrams-910629141226_EU
Multiple assets

Photometry and Lighting design

IES
IES File - 4MX900 491 LED40S/840 PSU WB SI IES
Dialux
ULD File - 4MX900 491 LED40S/840 PSU WB SI ULD
Relux
ROLF File - 4MX900 491 LED40S/840 PSU WB SI ROLFZ
LDT
LDT File - 4MX900 491 LED40S/840 PSU WB SI LDT