Pakistan - English

Philips 4MX933 | MAXOS LED PERFORMER EM, 50S | LED module, system flux 5000 lm, 840 neutral white, Power supply unit (On/Off), Wide beam, White

4MX933 581 LED50S/840 PSU WB WH ELB3

Product Description

Aluminum, White, Traffic white (RAL9016), Single layer powder coating, Power supply unit (On/Off), 5000 lm, 32.2 W, 155 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole, Emergency lighting 3 hours duration basic version

Order code: 910500460377
Full order code: 871869697744699

Specifications

  • Lamp family code
    50S [LED module, system flux 5000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910500460377 en_AA pdf 388.8 kB

Brochures

Install instructions
Maxos LED Perforrmer pdf 7.9 MB

Visuals

Product-Photographs-910500460377_EU
Multiple assets
Product-Diagrams-910500460377_EU
Multiple assets