Pakistan - English

Philips 4MX900 | Maxos LED Performer, 40S | LED module, system flux 4000 lm, 840 neutral white, Power supply unit with DALI interface, Wide beam, White

4MX900 581 LED40S/840 PSD WB WH

Product Description

Aluminum, White, Traffic white (RAL9016), Single layer powder coating, Power supply unit with DALI interface, 4000 lm, 25.2 W, 158 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910500460311
Full order code: 871869697678499

Specifications

  • Lamp family code
    40S [LED module, system flux 4000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910500460311 en_AA pdf 388.2 kB

Brochures

Install instructions
Maxos LED Perforrmer pdf 7.9 MB

Visuals

Product-Photographs-910500460311_EU
Multiple assets
Product-Diagrams-910500460311_EU
Multiple assets

Photometry and Lighting design

IES
IES File - 4MX900 581 LED40S/840 PSD WB WH IES
Dialux
ULD File - 4MX900 581 LED40S/840 PSD WB WH ULD
Relux
ROLF File - 4MX900 581 LED40S/840 PSD WB WH ROLFZ
LDT
LDT File - 4MX900 581 LED40S/840 PSD WB WH LDT