Pakistan - English

Philips 4MX900 | Maxos LED Performer, 75S | LED Module, system flux 7500 lm, 840 neutral white, Power supply unit with DALI interface, Medium beam, Connector with 2 additional wires for light regulation, White

4MX900 491 LED75S/840 PSD MB WH C-2R

Product Description

Aluminum, White, Traffic white (RAL9016), Single layer powder coating, Power supply unit with DALI interface, 7500 lm, 50.2 W, 149 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Medium beam, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connector with 2 additional wires for light regulation

Order code: 910500460305
Full order code: 871869697672299

Specifications

  • Lamp family code
    75S [LED Module, system flux 7500 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910500460305 en_AA pdf 407.0 kB

Brochures

Install instructions
Maxos LED Perforrmer pdf 7.9 MB

Visuals

Product-Photographs-910500460305_EU
Multiple assets
Product-Diagrams-910500460305_EU
Multiple assets

Photometry and Lighting design

IES
IES File - 4MX900 491 LED75S/840 PSD MB WH C-2R IES
Dialux
ULD File - 4MX900 491 LED75S/840 PSD MB WH C-2R ULD
Relux
ROLF File - 4MX900 491 LED75S/840 PSD MB WH C-2R ROLFZ
LDT
LDT File - 4MX900 491 LED75S/840 PSD MB WH C-2R LDT