Pakistan - English

Philips Maxos LED Performer, 40.16 W, 7500 lm, 4000 K, DALI, Wide beam, Clear, White, IP40

4MX900 491 LED75S/840 PSD-CLO WB WH

Product Description

Aluminum, White, Traffic white (RAL9016), Single layer powder coating, Power supply unit with DALI interface and constant light output, Constant light output, 7500 lm, 40.16 W, 149 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910500460303
Full order code: 871869697670899

Specifications

  • Lamp family code
    75S [LED Module, system flux 7500 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910500460303 en_AA pdf 407.0 kB

Brochures

Install instructions
Maxos LED Perforrmer pdf 7.9 MB

Visuals

Product-Photographs-910500460303_EU
Multiple assets
Product-Diagrams-910500460303_EU
Multiple assets

Photometry and Lighting design

IES
IES File - 4MX900 491 LED75S/840 PSD-CLO WB WH IES
Dialux
ULD File - 4MX900 491 LED75S/840 PSD-CLO WB WH ULD
Relux
ROLF File - 4MX900 491 LED75S/840 PSD-CLO WB WH ROLFZ
LDT
LDT File - 4MX900 491 LED75S/840 PSD-CLO WB WH LDT