Philips 4MX900 | Maxos LED Performer, 50S | LED module, system flux 5000 lm, 840 neutral white, Power supply unit with DALI interface, Wide beam, Connector with 2 additional wires for light regulation, White

4MX900 491 LED50S/840 PSD WB WH C-2R

Product Description

Aluminum, White, Traffic white (RAL9016), Single layer powder coating, Power supply unit with DALI interface, 5000 lm, 32.2 W, 155 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connector with 2 additional wires for light regulation

Order code: 910500460299
Full order code: 871869697660999

Downloads