Pakistan - English

Philips Maxos LED Performer, 50.2 W, 7500 lm, 4000 K, DALI, Medium beam, Clear, White, IP40

4MX900 581 LED75S/840 PSD-CLO MB WH

Product Description

Aluminum, White, Traffic white (RAL9016), Single layer powder coating, Power supply unit with DALI interface and constant light output, Constant light output, 7500 lm, 50.2 W, 149 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Medium beam, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910500458125
Full order code: 871869687967299

Specifications

  • Lamp family code
    75S [LED Module, system flux 7500 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910500458125 en_AA pdf 374.6 kB

Brochures

Install instructions
Maxos LED Perforrmer pdf 7.9 MB

Visuals

Product-Photographs-910500458125_EU
Multiple assets
Product-Diagrams-910500458125_EU
Multiple assets

Photometry and Lighting design

IES
IES File - 4MX900 581 LED75S/840 PSD-CLO MB WH IES
Dialux
ULD File - 4MX900 581 LED75S/840 PSD-CLO MB WH ULD
Relux
ROLF File - 4MX900 581 LED75S/840 PSD-CLO MB WH ROLFZ
LDT
LDT File - 4MX900 581 LED75S/840 PSD-CLO MB WH LDT