Pakistan - English

Philips 4MX400 | Maxos LED Retrofit for TTX400, LED55S | LED Module, system flux 5500 lm, 840 neutral white, Power supply unit with DALI interface, Asymmetrical mirror axis angle 20°, White

4MX400 581 LED55S/840 PSD A20 WH

Product Description

Trunking light panel, L1528 mm, Steel, White, Power supply unit with DALI interface, 5500 lm, 32.5 W, 169 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Asymmetrical mirror axis angle 20°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910629163126
Full order code: 403073266903599

Specifications

  • Lamp family code
    LED55S [LED Module, system flux 5500 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910629163126 en_AA pdf 345.1 kB

Brochures

Install instructions
Maxos LED insert for TTX400 pdf 9.5 MB

Visuals

Product-Photographs-910629163126_EU
Multiple assets
Product-Diagrams-910629163126_EU
Multiple assets

Photometry and Lighting design

IES
IES File - 4MX400 581 LED55S/840 PSD A20 WH IES
Revit file
Revit file - 4MX400I - 910629163126 REVIT
Dialux
ULD File - 4MX400 581 LED55S/840 PSD A20 WH ULD
Relux
ROLF File - 4MX400 581 LED55S/840 PSD A20 WH ROLFZ
LDT
LDT File - 4MX400 581 LED55S/840 PSD A20 WH LDT