Philips 4MX400 | Maxos LED Retrofit for TTX400, LED55S | LED Module, system flux 5500 lm, 830 warm white, Power supply unit with DALI interface, Double asymmetric optic 20°, White
4MX400 581 LED55S/830 PSD DA20 WH
Product Description
Trunking light panel, L1528 mm, Steel, White, Power supply unit with DALI interface, 5500 lm, 32.5 W, 169 lm/W, 3000 K, (0.43, 0.40) SDCM <3.5, Double asymmetric optic 20°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole
Specifications
- Lamp family code LED55S [LED Module, system flux 5500 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Gear -
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years