Pakistan - English

Philips 4MX433 | MAXOS LED FOR TTX400 EM 3H3S, LED66S | LED module, system flux 6600 lm, 840 neutral white, Power supply unit with DALI interface, Narrow beam, White

4MX433 491 LED66S/840 PSD NB WH ELB3

Product Description

Trunking light panel, L1474 mm, Steel, White, Power supply unit with DALI interface, 6600 lm, 43.5 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Narrow beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole, Emergency lighting 3 hours duration basic version

Order code: 910500460160
Full order code: 871869697065299

Specifications

  • Lamp family code
    LED66S [LED module, system flux 6600 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product