Pakistan - English

Philips Maxos LED inserts for TTX400, Trunking light panel, 36.5 W, L1474 mm, 5500 lm, 4000 K, DALI, Narrow beam, Clear, White, IP20, ELB3h

4MX433 491 LED55S/840 PSD NB WH ELB3

Product Description

Trunking light panel, L1474 mm, Steel, White, Power supply unit with DALI interface, 5500 lm, 36.5 W, 169 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Narrow beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole, Emergency lighting 3 hours duration basic version

Order code: 910500460061
Full order code: 871869688502499

Specifications

  • Lamp family code
    LED55S [LED Module, system flux 5500 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910500460061 en_AA pdf 345.0 kB

Brochures

Install instructions
Maxos LED insert for TTX400 pdf 9.5 MB

Visuals

Product-Photographs-910500460061_EU
Multiple assets
Product-Diagrams-910500460061_EU
Multiple assets