Pakistan - English

Philips 4MX400 | Maxos LED Retrofit for TTX400, LED66S | LED module, system flux 6600 lm, 840 neutral white, Power supply unit with DALI interface and constant light output, Wide beam, White

4MX400 491 LED66S/840 PSD-CLO WB WH

Product Description

Trunking light panel, L1474 mm, Steel, White, Power supply unit with DALI interface and constant light output, Constant light output, 6600 lm, 39 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910500460028
Full order code: 871869688213999

Specifications

  • Lamp family code
    LED66S [LED module, system flux 6600 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910500460028 en_AA pdf 356.5 kB

Brochures

Install instructions
Maxos LED insert for TTX400 pdf 9.5 MB

Visuals

Product-Photographs-910500460028_EU
Multiple assets
Product-Diagrams-910500460028_EU
Multiple assets

Photometry and Lighting design

IES
IES File - 4MX400 491 LED66S/840 PSD-CLO WB WH IES
Revit file
Revit file - 4MX400I - 910500460028 REVIT
Dialux
ULD File - 4MX400 491 LED66S/840 PSD-CLO WB WH ULD
Relux
ROLF File - 4MX400 491 LED66S/840 PSD-CLO WB WH ROLFZ
LDT
LDT File - 4MX400 491 LED66S/840 PSD-CLO WB WH LDT