Pakistan - English

Philips Maxos fusion, trunking light unit, 50 W, L1138 mm, 8000 lm, 4000 K, DALI, Interact Ready, Wide beam, Textured, White, IP20

LL512X LED80S/840 DIA WB 7 WH HE

Product Description

trunking light unit, L1138 mm, Steel, White, Dali dimming Interact System ready, 8000 lm, 50 W, 160 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925870779
Full order code: 872016988934700

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product