Pakistan - English

Philips Maxos fusion, trunking light unit, 18 W, L1138 mm, 3100 lm, 4000 K, DALI, Interact Ready, Wide beam, Textured, White, IP20, EL-DC

LL512X LED31S/840 DEIA WB-OC 13 WH HE

Product Description

trunking light unit, L1138 mm, Steel, White, Dali dimming Interact System ready external for central emergency lighting, 3100 lm, 18 W, 175 lm/W, 4000 K, (0.34. 0.35) SDCM <3, UGR19, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 9-pole, DC operated central emergency lighting

Order code: 910925870775
Full order code: 872016988930900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product