Philips Maxos fusion, trunking light unit, 18.5 W, L1138 mm, 2650 lm, 4000 K, DALI, Interact Ready, Opal, Opal, White
LL512X LED31S/840 DIA O-PC 7 WH HE
Product Description
trunking light unit, L1138 mm, Steel, White, Dali dimming Interact System ready, 2650 lm, 18.5 W, 143 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years