Pakistan - English

Philips Maxos fusion, trunking light unit, 59 W, L2276 mm, 8500 lm, 4000 K, DALI, Interact Ready, Opal, Opal, White

LL523X LED100S/840 DIA O-PC 7 WH HE

Product Description

trunking light unit, L2276 mm, Steel, White, Dali dimming Interact System ready, 8500 lm, 59 W, 144 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925870063
Full order code: 872016947390400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product