Pakistan - English

Philips Maxos fusion, trunking light unit, 18.5 W, L1138 mm, 2650 lm, 4000 K, Wireless, Interact Ready, Opal, Opal, White

LL512X LED31S/840 SIA O-PC 7 WH HE

Product Description

trunking light unit, L1138 mm, Steel, White, Sensor ready driver Interact System ready, 2650 lm, 18.5 W, 143 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925870059
Full order code: 872016947386700

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product