Philips Maxos fusion, trunking light unit, 66 W, L2276 mm, 10400 lm, 4000 K, DALI, Opal, Opal, White, VLC
LL523X LED123S/840 PSD O-PC 7 VLC WH XA
Product Description
trunking light unit, L2276 mm, Steel, White, Power supply unit with DALI interface, Visible light communication, 10400 lm, 66 W, 158 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years