Pakistan - English

Philips Maxos fusion, trunking light unit, 37 W, L1138 mm, 6100 lm, 4000 K, DALI, Narrow beam, White, IP20

LL512X LED61S/840 PSD NB 7 WH HE

Product Description

trunking light unit, L1138 mm, Steel, White, Power supply unit with DALI interface, 6100 lm, 37 W, 165 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Narrow beam, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925868962
Full order code: 871951473768600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product