Pakistan - English

Philips Maxos fusion, trunking light unit, Xtra (lm/W and lifetime), 18 W, L1138 mm, 3150 lm, 4000 K, DALI, Wide beam, Textured, Black, IP20, EL-DC

LL512X LED31S/840 PSED WB-OC 13 BK XA

Product Description

trunking light unit, Xtra (lm/W and lifetime), L1138 mm, Steel, Black, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 3150 lm, 18 W, 175 lm/W, 4000 K, (0.34. 0.35) SDCM <3, UGR19, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 9-pole, DC operated central emergency lighting

Order code: 910925868124
Full order code: 871951418133500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product