Pakistan - English

Philips GreenPerform Trunking G2

GreenPerform Trunking G2: Energy-efficient LED light-line system

Products

LL130X LED90/NW PSD 5 OP L1500 BW
LL130X LED90/NW PSD 5 OP L1500 BW
911401530342
LL130X LED90/CW PSD 5 OP L1500 BW
LL130X LED90/CW PSD 5 OP L1500 BW
911401530442
LL130X LED90/NW PSD 10 OP L1500 BW
LL130X LED90/NW PSD 10 OP L1500 BW
911401530542
LL130X LED90/CW PSD 10 OP L1500 BW
LL130X LED90/CW PSD 10 OP L1500 BW
911401530642
LL130X LED90/NW PSD 5 OP L1500 LUM BW
LL130X LED90/NW PSD 5 OP L1500 LUM BW
911401530742
LL130X LED90/NW PSD 10 OP L1500 LUM BW
LL130X LED90/NW PSD 10 OP L1500 LUM BW
911401530842
LL130X LED90/NW PSD 5 OP L1500
LL130X LED90/NW PSD 5 OP L1500
911401530942
LL130X LED90/NW PSD 10 OP L1500
LL130X LED90/NW PSD 10 OP L1500
911401531042

Product family information

Description

Philips GreenPerform Trunking G2 delivers on the GreenPerform promise of innovative, high-quality luminaires; am energy-efficient light-line system that is designed for simplicity, high efficiency, and long-term reliability. The system is optimized for industrial and commercial applications, and provides consistent, high-quality light with added protection against dust (IP50). Available as trunking and standalone, the LED light lines have transparent inner end caps that improve light continuity along the entire length for more uniform lighting distribution. GreenPerform Trunking G2 is designed for easy assembly and disassembly with a simple press to couple luminaire and trunk. A safe, reliable and versatile choice for 1:1 retrofit replacements or new energy-efficient lighting installations.

Benefits

  • Highly-efficient design and light effect

  • Improved light continuity along the entire length

Features

  • Up to 148 lm/W

  • 50,000 hours @L70 lifetime

Applications

  • Manufacturing
  • Warehouses

Specifications

  • Mains Voltage
    Surface Suspended
  • Light Source
    -20 to +40ºC
  • Lumen maintenance at median useful life 50.000h
    LED
  • Power consumption
    220-240V / 50-60Hz
  • Lumen maintenance at median useful life 50.000h
    Suspension bracket Surface mounting bracket I bracket for trucking Endcap PC blank cover
  • Light source replaceable
    DALI
  • Light source replaceable
    DALI
  • Ingress protection
    Extrusion Aluminum
  • Ingress protection
    Anodized Aluminum
  • Overall width
    L70
  • Overall width
    <4%
  • Control system input
    5000lm 8700lm 9000lm
  • Driver replaceable
    LED50: 33.8W LED87: 59.8W LED90: 64.1W
  • Flicker / Pst / SVM
    Up to 148lm/W
  • Overall length
    4000K 6500K
  • Operating Temperature range
    80
  • Color Rendering index - CRI
    Lambertian
  • Optical cover/lens material
    PC
  • Optical cover/lens finish
    Opal
  • Protection Class IEC61140
    Class I
  • Mechanical impact protection
    IK03
  • Light source replaceable
    IP20
  • Light source replaceable
    No
  • Control system input
    Yes
  • Beam angle
    102mm
  • Overall length
    1500mm
  • Luminous flux
    79mm
  • Lumen maintenance at median useful life 50.000h
    Suspension Surface

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform Trunking G2 en_AA pdf 348.1 kB
Install instructions
GreenPerform Trunking G2 pdf 1.1 MB

Visuals

Family-Photographs-GreenPerform Trunking G2
Multiple assets
Revit file
GreenPerform_Trunking_G2_LL130X-Revit rfa 792.0 kB

Photometry and Lighting design

Family-IES-GreenPerform Trunking G2
Multiple assets
Family IES collection
GreenPerform Trunking G2 zip 98.6 kB