Pakistan - English

Philips CoreLine trunking gen2.5, Basic (stand alone) version, UltraEfficient, 82 W, L3400 mm, 16000 lm, 4000 K, Narrow beam, Frosted, White, IP20

LL243X 160S/840 UE PSU NB BV WH

Product Description

Basic (stand alone) version, UltraEfficient, L3400 mm, Steel, White, Traffic white (RAL9016), Power supply unit (On/Off), 16000 lm, 82 W, 195 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, Narrow beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 3-pole

Order code: 910925870148
Full order code: 872016947474100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product