Philips CoreLine trunking gen2.5, Basic (stand alone) version, UltraEfficient, 80 W, L3400 mm, 16000 lm, 4000 K, DALI, Interact Ready, Wide beam, Frosted, White, IP20
LL243X 160S/840 UE DIA WB BV WH
Product Description
Basic (stand alone) version, UltraEfficient, L3400 mm, Steel, White, Traffic white (RAL9016), Dali dimming Interact System ready, 16000 lm, 80 W, 200 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years