Philips CoreLine trunking gen2.5, UltraEfficient, 65 W, L1700 mm, 12000 lm, 4000 K, Wide beam, Frosted, White, IP20
LL242X 120S/840 UE PSU WB 5x1.5 WH
Product Description
UltraEfficient, L1700 mm, Steel, White, Traffic white (RAL9016), Power supply unit (On/Off), 12000 lm, 65 W, 185 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years