Product family information
Description
Unleash the power of light with the Dome mid-bay. Our integrated fixtures with powerful LED engines project the same amount of power as downlighting. Whether you have ceilings or not, the Dome's mid bay provides ample light output and a range of styles to choose from. The Dome has a high efficacy up to 143 lm/W. With our unique textures and optic combinations, you can create a signature style that's perfect for your office, retail, or hospitality space.
Benefits
Circular design
Sustainably 3D printed
Features
It comes in a classic bell shape style with two sizes and a variety of basic and on-trend colors
High power COB LED light engines