Pakistan - English

Signify myCreation Highlight

Serious performance with a touch of style and easy to install

Products

Product Compare
TCHBBL 140_190_240S/840 DIA WH401 T101 W

TCHBBL 140_190_240S/840 DIA WH401 T101 W

912500109527
190
23,599
4000
128
-
TCHBBN 140_190_240S/840 DIA GN402 T801

TCHBBN 140_190_240S/840 DIA GN402 T801

912500109635
196
24,142
4000
123
-

Product family information

Description

Highlight offers a modern modular decorative redesign of a classic product. The lightweight yet durable polycarbonate construction reduces weight, making installation easier. It also allows for switching between three different lumen packages and has a high efficacy of 180 lm/W. Highlight brings you a serious performance with a touch of style and is easy to install. Designed for high ceiling applications like big-box retail stores, DIY stores, garden centers, car showrooms, gyms, airports, and foyers. Why settle for ordinary when you can Highlight your space with lighting that works hard and looks good doing it? With an impressive 196 lm/W efficiency, Highlight delivers bright, energy-saving illumination without the bulk. Its lightweight design makes installation a breeze—no heavy lifting, just effortless setup. Plus, with two sleek shapes and a range of colors, you get lighting that doesn’t just shine—it fits your space perfectly. And here’s the best part: it’s made on demand, meaning no unnecessary stock, faster lead times, and a more sustainable approach. When it’s time for an update, easy disassembly ensures it’s ready for what’s next. Customize Highlight today and experience a lighting solution that combines high performance, aesthetics, and sustainability – all in one.

Benefits

  • Circular design

  • Customizable shapes and colors

Features

  • Customizable: choose from a wide variety of colors, textures, and styles to help personalize customer options​

  • Sustainable: 3D Printed products produce less carbon emissions when compared to traditional, conventional luminaires​

Applications

  • DIY Stores
  • Garden Centers
  • Car Showrooms
  • Gym
  • Airport
  • Foyers
  • Retail

Downloads