Pakistan - English

Philips GreenSpace Evo Mini Pendant, Pendant with recessed base, 3D printed, 11.9 W, 1700 lm, 3000 K, CRI>90, DALI, Interact Ready

PT332B 17S/PW930 DIA-E HVWB BK 68 BK BK

Product Description

Pendant with recessed base, Polycarbonate, Black, Pendant, Dali dimming Interact System ready external, 1700 lm, 11.9 W, 143 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector very wide beam >80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104947
Full order code: 872016983836900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product