Pakistan - English

Philips GreenSpace Evo Mini Pendant, Pendant, 3D printed, 20 W, 2700 lm, 3000 K, CRI>90

PT332C 27S/PW930 PSU HWB BK BK BK

Product Description

Pendant, Polycarbonate, Black, Pendant, Power supply unit (On/Off), 2700 lm, 20 W, 135 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104942
Full order code: 872016983831400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product