Philips GreenSpace Evo Mini Pendant, Pendant, 3D printed, 20 W, 2700 lm, 4000 K, CRI>90, Wireless, Interact Ready
PT332C 27S/PW940 WIA HWB WH WH WH
Product Description
Pendant, Polycarbonate, White, Pendant, Wireless driver Interact System ready, 2700 lm, 20 W, 135 lm/W, PremiumWhite, 4000 K, (0.374, 0.364), CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years