Philips GreenSpace Evo Mini Pendant, Pendant, 3D printed, 20 W, 2200 lm, 3000 K, CRI>90
PT332C 22S/PC930 PSU HMB BK BK WH
Product Description
Pendant, Polycarbonate, Black, Pendant, Power supply unit (On/Off), 2200 lm, 20 W, 110 lm/W, PremiumColor, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II