Pakistan - English

Philips GreenSpace Evo Mini Pendant, Pendant, 3D printed, 9.9 W, 1200 lm, 4000 K, CRI>90

PT332C 12S/PW940 PSU HWB BK BK WH

Product Description

Pendant, Polycarbonate, Black, Pendant, Power supply unit (On/Off), 1200 lm, 9.9 W, 121 lm/W, PremiumWhite, 4000 K, (0.374, 0.364), CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104935
Full order code: 872016983824600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product